IESNA:LM-63-2002
[TEST]P954963
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-760-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29288
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4055.5 4582.1 5106.6 5550.5 5889.5 6095.3 6246.6 6404 6553.3 6724.8
6934.6 7160.6 7441 7747.7 8131.1 8677.9 9432.5 10453.4 11801.2 13526.2
15759.8 18437.2 20918.9 22359.5 22085.1 19970.6 16052.3 11645.8 7473.3 5312.4
3666 2298.1 1279.2 278.4 0 0 0
4055.5 4503.4 4979.5 5366.9 5655.4 5845.1 5976.2 6119.5 6270.8 6426.2
6621.9 6855.9 7128.3 7431 7794.1 8270.3 8909.9 9755.3 10836.7 12339.9
14299 16179.4 17101.5 16784.7 15673 13808.7 10871 7356.3 3972.7 2346.5
1293.3 579.1 224 28.2 0 0 0
4055.5 4457 4826.2 5096.6 5300.3 5423.4 5510.2 5623.2 5722 5816.8
5950 6127.6 6337.4 6539.2 6755 7019.4 7330.1 7703.3 8161.3 8619.3
8758.6 8298.5 7134.4 5768.4 4247.1 2947.8 2082.2 1503.1 1055.2 758.6
512.5 306.7 171.5 76.7 14.1 0 0
4055.5 4342 4616.4 4818.1 4935.1 4995.7 5038 5056.2 5044.1 4997.7
4929.1 4892.8 4852.4 4755.6 4543.7 4241.1 3926.3 3625.7 3367.4 3191.9
3103.1 3022.4 2911.5 2723.8 2580.6 2469.6 2126.6 1723.1 1137.9 797
569 395.5 262.3 113 16.1 0 0
4055.5 4227 4424.7 4574 4654.7 4674.9 4628.5 4503.4 4301.6 4039.3
3756.8 3528.8 3379.5 3288.7 3216.1 3109.2 2955.8 2808.6 2693.5 2633
2633 2649.2 2653.2 2637.1 2518 2255.7 1977.3 1791.7 1509.2 1212.6
879.7 577 314.8 123.1 8.1 0 0
4055.5 4134.1 4229 4337.9 4416.6 4408.5 4301.6 4093.8 3841.6 3605.5
3409.8 3270.6 3189.9 3129.4 3058.7 2949.8 2796.4 2610.8 2429.2 2286
2209.3 2219.4 2281.9 2324.3 2308.2 2237.6 2084.2 1836 1559.6 1299.4
1055.2 829.2 603.3 351.1 151.3 0 0
4055.5 4009 4039.3 4116 4200.7 4241.1 4178.5 4041.3 3888 3750.8
3611.6 3454.2 3290.8 3131.4 2976 2812.6 2633 2443.4 2263.8 2116.5
1985.4 1874.4 1779.6 1719 1700.9 1694.8 1662.5 1589.9 1464.8 1289.3
994.7 682 377.3 199.7 72.6 0 0
4055.5 3926.3 3851.7 3867.8 3990.9 4148.3 4271.3 4281.4 4194.7 4057.5
3898.1 3708.4 3488.5 3256.5 3036.5 2826.7 2627 2433.3 2259.8 2124.6
2025.7 1961.1 1908.7 1844.1 1745.3 1589.9 1428.5 1311.5 1206.5 1089.5
936.2 724.3 466.1 270.4 88.8 0 0
4055.5 3827.5 3653.9 3627.7 3748.8 4053.4 4380.3 4533.6 4487.2 4313.7
4105.9 3894 3670.1 3421.9 3173.7 2931.6 2703.6 2493.8 2310.2 2169
2062 1987.4 1957.1 1936.9 1892.5 1795.7 1678.7 1545.5 1410.3 1253
1061.3 827.2 609.3 383.4 125.1 0 0
4055.5 3732.6 3472.4 3343.2 3405.8 3712.5 4162.4 4523.5 4610.3 4459
4206.8 3964.7 3740.7 3506.7 3274.6 3042.6 2812.6 2588.6 2392.9 2243.6
2118.5 2035.8 1975.3 1949 1910.7 1840.1 1739.2 1626.2 1503.1 1365.9
1176.3 934.2 686 377.3 117 4 0
4055.5 3647.9 3361.4 3191.9 3216.1 3490.5 3906.1 4269.3 4473.1 4416.6
4204.8 3964.7 3740.7 3518.8 3300.9 3082.9 2857 2635 2441.3 2277.9
2138.7 2043.9 1973.2 1930.9 1886.5 1805.8 1686.7 1557.6 1428.5 1277.2
1089.5 843.4 613.4 326.9 88.8 0 0
4055.5 3631.7 3290.8 3054.7 3010.3 3191.9 3516.7 3888 4134.1 4158.4
4027.2 3823.4 3621.7 3434 3248.4 3048.6 2838.8 2627 2431.3 2263.8
2120.5 2017.6 1928.9 1848.2 1751.3 1608.1 1408.3 1176.3 958.4 778.8
601.3 401.5 244.1 123.1 10.1 0 0
4055.5 3532.9 3113.2 2782.3 2618.9 2627 2729.9 2869.1 2980.1 3038.6
3038.6 2965.9 2873.1 2774.3 2665.3 2550.3 2437.3 2314.2 2166.9 2015.6
1870.3 1704.9 1533.4 1384.1 1232.8 1029 827.2 679.9 562.9 447.9
328.9 203.8 94.8 26.2 0 0 0
4055.5 3460.2 2978 2576.5 2328.4 2221.4 2187.1 2183.1 2171 2152.8
2114.5 2041.8 1955.1 1852.2 1731.1 1632.3 1535.4 1460.8 1412.3 1392.2
1365.9 1309.4 1218.7 1103.6 966.4 823.2 690 573 462 361.2
258.3 145.3 62.5 10.1 0 0 0
4055.5 3423.9 2887.2 2449.4 2160.9 2017.6 1943 1878.4 1805.8 1725.1
1652.4 1593.9 1527.4 1472.9 1408.3 1343.7 1275.1 1186.4 1087.5 1004.8
920 843.4 776.8 724.3 665.8 593.2 512.5 431.8 345 264.3
179.6 113 54.5 2 0 0 0
4055.5 3393.7 2832.8 2382.8 2080.2 1918.8 1819.9 1725.1 1634.3 1543.5
1456.7 1382.1 1311.5 1240.8 1176.3 1113.7 1047.2 978.6 914 845.4
780.8 724.3 673.9 619.4 554.9 498.4 433.8 361.2 278.4 205.8
149.3 88.8 30.3 0 0 0 0
4055.5 3421.9 2850.9 2392.9 2066.1 1876.4 1749.3 1652.4 1569.7 1489
1408.3 1331.6 1253 1182.3 1117.8 1053.2 986.6 914 841.4 766.7
702.1 647.7 601.3 560.9 520.6 476.2 415.6 349.1 290.5 240.1
185.6 127.1 46.4 0 0 0 0
4055.5 3438.1 2871.1 2407 2058 1828 1692.8 1606 1529.4 1448.7
1372 1295.3 1226.7 1162.2 1101.6 1037.1 972.5 899.9 827.2 754.6
690 643.6 605.3 573 534.7 482.2 411.6 353.1 308.7 262.3
205.8 137.2 54.5 16.1 0 0 0
4055.5 3438.1 2893.3 2425.2 2051.9 1789.6 1646.4 1563.7 1487 1410.3
1325.6 1253 1190.4 1121.8 1055.2 988.6 920 851.4 782.8 718.3
665.8 631.5 599.2 564.9 512.5 439.8 351.1 308.7 264.3 215.9
157.4 82.7 34.3 8.1 0 0 0
4055.5 3506.7 2980.1 2509.9 2102.4 1797.7 1636.3 1549.5 1472.9 1408.3
1333.7 1263 1194.4 1127.9 1059.3 992.7 924.1 857.5 794.9 738.5
692 655.7 619.4 575 510.5 407.6 306.7 264.3 221.9 175.5
125.1 72.6 38.3 16.1 4 0 0
4055.5 3547 3038.6 2568.5 2146.8 1826 1646.4 1551.6 1476.9 1408.3
1337.7 1269.1 1202.5 1135.9 1071.4 1006.8 940.2 875.7 815.1 760.6
714.2 675.9 635.6 585.1 514.5 407.6 302.6 260.3 215.9 171.5
119 70.6 40.4 20.2 10.1 0 0
4055.5 3563.1 3076.9 2618.9 2187.1 1876.4 1654.5 1561.7 1478.9 1420.4
1353.8 1287.3 1222.7 1158.1 1095.6 1035 970.5 905.9 845.4 784.9
736.4 696.1 653.7 607.3 520.6 413.6 320.8 280.5 234 187.6
133.2 80.7 48.4 30.3 18.2 8.1 0
4055.5 3676.1 3252.4 2814.6 2380.8 1999.5 1731.1 1581.8 1501.1 1436.6
1378 1317.5 1257 1196.5 1133.9 1071.4 1008.8 944.3 885.7 829.2
778.8 732.4 686 633.5 569 486.3 383.4 326.9 278.4 230
175.5 111 68.6 44.4 32.3 16.1 0
4055.5 3760.9 3411.8 3022.4 2606.8 2211.3 1880.4 1632.3 1509.2 1436.6
1378 1319.5 1261 1200.5 1140 1075.4 1006.8 944.3 883.7 827.2
780.8 732.4 682 625.5 562.9 494.3 415.6 349.1 300.6 252.2
201.8 145.3 74.7 44.4 28.2 14.1 0
4055.5 3841.6 3597.4 3288.7 2943.7 2564.4 2193.2 1836 1565.7 1450.7
1382.1 1319.5 1261 1200.5 1135.9 1073.4 1006.8 940.2 875.7 807.1
742.5 682 625.5 573 528.6 476.2 411.6 343 278.4 228
183.6 137.2 76.7 34.3 18.2 6.1 0
4055.5 3970.7 3853.7 3674.1 3383.6 3050.7 2717.8 2378.8 1938.9 1585.9
1418.4 1339.7 1275.1 1212.6 1152.1 1089.5 1025 960.4 893.8 823.2
756.6 690 629.5 573 518.5 462 401.5 343 278.4 211.9
163.4 115 72.6 38.3 18.2 8.1 0
4055.5 4103.9 4128.1 4103.9 3964.7 3746.8 3488.5 3202 2834.8 2360.6
1870.3 1507.2 1333.7 1255 1196.5 1140 1079.4 1027 976.5 916
855.5 780.8 706.2 637.6 583.1 530.6 583.1 611.3 462 369.2
244.1 179.6 102.9 50.4 24.2 12.1 0
4055.5 4235 4410.6 4553.8 4610.3 4565.9 4422.7 4235 4059.5 3849.7
3528.8 3093 2582.6 2062 1640.3 1416.4 1351.8 1303.4 1218.7 1142
1083.5 1031 956.4 901.9 950.3 986.6 831.3 631.5 383.4 286.5
213.9 155.4 104.9 60.5 30.3 10.1 0
4055.5 4368.2 4697.1 5003.7 5231.7 5362.9 5371 5296.3 5225.7 5203.5
5189.4 5128.8 5009.8 4860.5 4670.8 4450.9 4174.5 3910.2 3817.4 4164.4
4917 5633.2 5740.2 4975.5 3510.7 2080.2 1228.7 772.8 534.7 391.4
296.6 213.9 145.3 82.7 32.3 8.1 0
4055.5 4497.3 4959.4 5417.4 5800.7 6046.9 6163.9 6204.2 6244.6 6315.2
6424.2 6565.4 6734.9 6890.2 7045.6 7162.6 7348.2 7681.1 8302.6 9319.5
10639 12069.5 13465.7 14539.1 14664.2 13657.4 11724.5 9160.1 6395.9 3996.9
2322.3 1382.1 786.9 296.6 90.8 4 0
4055.5 4543.7 5078.4 5609 6048.9 6339.4 6484.7 6547.2 6605.7 6686.4
6797.4 6930.6 7104.1 7279.6 7469.3 7727.6 8098.8 8639.5 9438.5 10546.2
12017 13958 16605.2 19889.9 22008.4 21495.9 19924.2 17761.3 15426.9 13211.5
10945.7 8445.8 5780.5 3397.7 1378 347 0
4055.5 4578 5159.1 5764.4 6244.6 6559.3 6714.7 6761.1 6785.3 6797.4
6827.7 6868 6920.5 6942.7 7013.3 7170.7 7447.1 7886.9 8599.2 9646.3
11056.7 13023.8 15983.7 20333.7 26118.3 27958.4 26473.4 24712 22763 20733.2
17739.1 13861.2 9660.4 5881.4 2322.3 742.5 0
4055.5 4654.7 5340.7 6040.8 6619.9 6970.9 7071.8 7009.3 6860 6644.1
6406 6178 5952 5742.2 5639.3 5762.4 6299.1 7251.4 8403.5 9482.9
10505.8 11698.3 13328.5 15679.1 20180.4 25571.5 24471.9 21859.1 20144.1 18969.8
17297.2 14878.1 11623.6 8090.7 3163.7 520.6 0
4055.5 4695 5528.3 6291 6900.3 7196.9 7190.9 6934.6 6529.1 6101.3
5695.8 5356.8 5094.5 4941.2 5092.5 5845.1 7126.3 8692 10344.4 12085.6
13990.3 15804.2 17535.3 19542.8 22510.8 26299.9 27036.3 25083.3 22892.1 20646.5
17979.2 14397.9 10156.8 4917 1924.8 215.9 0
4055.5 4757.6 5568.7 6371.7 6993.1 7291.7 7164.6 6712.7 6141.7 5683.7
5276.1 4951.3 4719.3 4666.8 5104.6 6264.8 7987.8 10152.8 12822.1 16066.4
19623.5 23281.5 26937.5 30224.2 33958.9 37392.9 38262.5 36690.7 33694.5 29697.6
24441.7 17204.4 11165.6 6174 2978 345 0
4055.5 4761.6 5578.8 6371.7 6973 7239.3 7110.2 6670.3 6103.4 5594.9
5187.3 4868.6 4658.7 4689 5298.3 6666.3 8639.5 11226.1 14512.9 18253.6
22066.9 25799.5 29554.4 33424.2 37800.4 40982.2 41161.8 38651.9 34277.6 28491.1
22442.2 16669.7 10893.2 6337.4 2512 316.8 0
4055.5 4761.6 5558.6 6323.3 6874.1 7126.3 7096 6811.5 6373.7 5893.5
5465.8 5147 4927.1 4908.9 5389.1 6591.6 8355 10463.5 12927 15658.9
18388.7 21130.7 23765.7 26412.9 30040.6 33595.7 34546 32776.5 29768.2 25852
21479.8 16649.5 12539.6 7467.3 2834.8 250.2 0
4055.5 4707.1 5449.6 6145.7 6650.1 6908.4 6991.1 6944.7 6753 6464.5
6143.7 5835 5568.7 5425.4 5558.6 6210.3 7394.6 8922 10550.2 12059.4
13516.2 14795.3 16001.9 17688.6 20896.7 24118.8 23703.2 20967.3 18441.2 16207.7
13419.3 10084.2 6765.1 3290.8 924.1 113 0
4055.5 4705.1 5368.9 5980.3 6422.1 6668.3 6809.5 6900.3 6946.7 6960.8
6936.6 6868 6783.3 6690.5 6676.4 6839.8 7340.2 8215.8 9442.5 10838.7
12438.7 14424.1 17047 20452.8 24032.1 24706 20957.2 16195.6 11912.1 8673.8
6807.5 4973.5 3607.5 2122.6 591.2 24.2 0
4055.5 4594.2 5153 5667.5 6042.8 6268.8 6436.3 6581.5 6716.7 6888.2
7073.8 7259.5 7495.5 7721.5 8028.2 8486.2 9145.9 10088.2 11514.7 13459.7
15836.4 18594.5 21871.2 25535.2 26848.7 24913.8 20339.8 15263.4 10308.1 7435
5379 3589.4 2160.9 498.4 12.1 0 0
4055.5 4582.1 5106.6 5550.5 5889.5 6095.3 6246.6 6404 6553.3 6724.8
6934.6 7160.6 7441 7747.7 8131.1 8677.9 9432.5 10453.4 11801.2 13526.2
15759.8 18437.2 20918.9 22359.5 22085.1 19970.6 16052.3 11645.8 7473.3 5312.4
3666 2298.1 1279.2 278.4 0 0 0
